Buy Now

D450 Series

Twice the Range for Demanding Physical AI Applications

87° × 58°
Wide depth field of view

<2% at 4 m
Specified depth accuracy

0.6 m to 6 m
Ideal operating range

5 Configurations
USB, GMSL, IP65 and module

* The D450 Series has an ideal operating range of 0.6 m to 6 m. Current RealSense specifications rate depth accuracy at <2% at 4 m. Perception Studio can extend close-range depth to under 12 cm across the D400-series family on NVIDIA Jetson.

The RealSense™ D430 Series brings wide-field-of-view, global-shutter stereo depth to one of our most flexible camera families. Choose from RGB, matched global-shutter RGB, IMU, IR-pass filtering, USB and GMSL configurations, available as complete cameras or modules for custom integration. Powered by the RealSense™ Vision Processor D4, the D430 Series performs depth processing onboard and delivers high-quality 3D data across robotics, industrial automation, inspection, analysis and other vision applications. Its ideal operating range is 0.3 m to 3 m, with enhanced close-range performance to approximately 12 cm through Perception Studio.

HARDWARE

One Depth Platform. Multiple Configurations.

For robots, inspection, analysis and more, the D430 Series combines a common wide-FOV stereo depth architecture with configurations designed for different deployment requirements.

=is used in deployed robotics ranging from humanoids to industrial automation.

Depth Camera D455

D455

$499.00

The long-range all-around choice. Twice the ideal range of the D435, with wide-FOV global-shutter depth, matched global-shutter RGB and an integrated IMU in a compact USB peripheral.

D455f

$525.00

Long range with IR-pass depth filtering. Adds a 750 nm near-infrared pass filter over the depth imagers to improve robustness where reflections and challenging visible-light conditions can create depth artifacts.

D456

$560.00

Rugged USB deployment. Packages the D455 architecture in an IP65-rated enclosure with USB connectivity for industrial, outdoor and other environments that need protection from dust and projected water.

D457

$599.00

Rugged GMSL/FAKRA deployment. Combines the D455 long-range optical architecture with an IP65-rated enclosure and GMSL/FAKRA connectivity for secure, low-latency industrial and robotic installations.

D450

For custom integration. The optical module at the core of the D455 family includes the global-shutter stereo pair and matched global-shutter RGB. Pair it with a compatible D4 board for USB/IMU or GMSL/FAKRA integration.

SOFTWARE

The Perception Studio for Physical AI.

A continuous-release program delivering early access to next-generation perception capabilities built on RealSense depth cameras. Iterate fast. Ship faster. Early access to beta features, including enhanced close-range performance, visual-inertial odometry, and person detection – executed on host with RealSense SDK2.0. Registration required.

Built for Real-World Physical AI

Twice the Reach

A 95 mm stereo baseline extends the D455 family to an ideal range of 0.6 m to 6 m while maintaining a wide 87° × 58° depth field of view. That additional reach gives moving robots, industrial systems and spatial applications more distance to perceive obstacles, people and scene geometry.

Matched Global-Shutter RGB

The D450 architecture pairs global-shutter RGB with global-shutter stereo depth, with closely matched fields of view. Color and depth therefore describe the same scene more consistently during motion, supporting object recognition, mapping, scanning, teleoperation and AI perception pipelines.

Warehouse AMRs

Industrial Deployment Options

D456 and D457 add IP65-rated housings for deployments exposed to dust and projected water. D457 also adds GMSL/FAKRA, supporting long cable runs and secure automotive-style connectors while offering lower latency and improved EMI characteristics compared with USB for distributed robotic systems. These options bring industrial-grade durability and connectivity to advanced robotic deployments.

IR-Pass Vision

D455f adds a 750 nm near-infrared pass filter over the depth imagers. The filter is designed to reduce depth artifacts caused by reflections and repetitive patterns, improving robustness in challenging lighting environments.

Digital art - Tracking motion using Intel RealSense Depth Cameras

The Vision System Physical AI Has Been Waiting For

Robots and intelligent machines need more than images.They need precise, dense 3D data and motion awareness and spatial context to understand where objects are, how the environment is changing and how to act safely within it. The D450 Series provides a common perception platform for systems moving from development into real-world deployment at scale, with USB, ruggedized and GMSL options built around the same long-range stereo architecture and RealSense SDK 2.0 ecosystem.

Tech Specs

Core D450-Series Platform

Features

Use environment:

Indoor/Outdoor

Image sensor technology:

Global Shutter

Enhanced close range

Under 12 cm with Perception Studio on supported D400 configurations using NVIDIA Jetson

Ideal Range:

.6 m to 6 m

Depth

Depth Technology:

Stereoscopic

Depth Accuracy:

<2% at 4 m

Depth Field of View (FOV):

87° × 58°

Depth Output Resolution:

Up to 1280 × 720

Depth Frame Rate:

Up to 90 fps

RGB

RGB Frame Rate:

30 fps

RGB Frame Resolution:

Up to 1280 × 800

RGB Sensor Technology:

Global Shutter

RGB Resolution and Frame Rate:

1280 × 800 at 30 fps

Major Components

Vision Processor Board:

RealSense Vision Processor D4

Physical

Length x Depth x Height:

Peripheral dimensions vary by model: D455 124 × 26 × 29 mm; D456 124 × 29 × 26 mm; D457 124 × 26 × 36 mm. D455f currently lists RGB up to 60 fps with an 87° × 62° RGB FOV.

Configuration-Dependent Features

Feature

Availability

Integrated IMU

D455, D455f, D456, D457; D450 with D4 Board V3 or V5

IR-pass depth filter

D455f

IP65 enclosure

D456, D457

USB

D455, D455f, D456; D450 with D4 Board V3

GMSL/FAKRA

D457; D450 with D4 Board V5

Optical module

D450

Leveraging the power of
SDK 2.0

Build the future with the open source RealSense™ SDK 2.0 and depth tools. Platform independent, the SDK supports all current RealSense depth cameras and includes wrappers for many common platforms and languages.

Proven in Real-World Physical AI

Contact Sales
Server Region: North America | Hostname: ip-172-16-1-180 | Visitor Country: US